IESNA:LM-63-2002
[TEST]P957167
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-8)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-835-U-SLL
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 80 CRI, 3500K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND SPILL LIGHT ELIMINATOR LEFT OPTICS
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]63044
TILT=NONE
234 -1 1 37 73 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 10 15 20 25 30 35 40 45
50 55 60 65 70 75 80 85 90 95
100 105 110 115 120 125 130 135 140 145
150 155 160 165 170 175 180 185 190 195
200 205 210 215 220 225 230 235 240 245
250 255 260 265 270 275 280 285 290 295
300 305 310 315 320 325 330 335 340 345
350 355 360
8669.1 9322.8 10024.7 10729.9 11270.5 11601.5 11802.7 11915.8 12040.6 12185.3
12371.6 12624.4 12965.4 13367.9 13856.9 14680.2 15924.4 17574.4 19611.9 22160.1
25500 29333.9 33415.6 37128.1 39371.9 38232.5 35952.1 32896.6 29225.8 24851.3
19317.5 13802 9033.4 5251 2310.3 715.2 0
8669.1 9358 10148.1 10930.8 11508 11859 12025 12065.9 12092.8 12116.8
12155.4 12237.9 12388.9 12578.5 12890.9 13543.9 14688.6 16348.2 18510.5 21088.6
24176.3 27731.1 31832.1 36265.8 40711.1 41892.1 39386.8 36163.4 32778.9 28928.7
23537.6 17741.4 12347.6 7516.8 3512.9 1119.4 0
8669.1 9393.6 10271.8 11131.4 11745.5 12116.1 12246.8 12215.9 12145.4 12048.2
11939.1 11851 11812.7 11789.4 11925.2 12407.5 13452.7 15122 17408.7 20016.8
22853 26128.7 30248.7 35403.2 42050.8 45551.7 42821.5 39430.1 36332.3 33006.4
27757.7 21681 15661.6 9782.8 4715.4 1523.6 0
8669.1 9443.9 10394.3 11312.1 11957.4 12307.7 12366.9 12218.2 11987.4 11720.9
11442.1 11192.6 11002.4 10872.6 10969.8 11539.3 12807 14750.1 17244.7 19983.5
22858.7 25966.7 29617 34136.1 40477.3 45374.4 43501.1 39748.8 36474.7 33108.9
28136.6 22223.3 16335.6 10535.6 5355.8 1880.9 0
8669.1 9494.1 10517 11492.7 12169.3 12498.7 12487.4 12220.2 11829.4 11393.6
10945.1 10534.6 10192 9955.8 10014.7 10671 12161.3 14378.2 17080.4 19950.2
22864.3 25804.4 28985.2 32869.4 38903.8 45196.7 44180.4 40067.1 36617.4 33211
28515.5 22765.5 17009.5 11288.8 5996.2 2238.1 0
8669.1 9524 10583.5 11601.5 12297.7 12591.8 12490.7 12085.5 11532 10956.1
10413.9 9945.8 9578.6 9379.3 9614.2 10645.1 12617.1 15372.2 18672.8 22247.6
25825 29340.9 32921.3 36843.6 42664.8 48642.1 48558.9 44629.2 40697.2 36402.9
30998.8 24653.4 18435.3 12270.1 6802.5 2641.3 0
8669.1 9554 10650.1 11710.3 12425.5 12685 12494 11950.8 11234.6 10518.7
9882.6 9357 8965.2 8802.8 9214 10619.1 13072.8 16366.2 20265.6 24544.2
28785.6 32877.4 36857 40817.9 46425.9 52087.7 52937.7 49190.9 44776.6 39594.7
33482.1 26541.2 19860.4 13251.5 7608.6 3044.5 0
8669.1 9568.9 10690.3 11769.1 12482.7 12716.2 12460.7 11827.4 11018 10247.9
9597.9 9076.9 8705.4 8598.9 9166.4 10836.7 13601.8 17328.2 21846.4 26858.6
31840.5 36657 41362.8 45921.6 51890.1 57286.5 57978.8 54253.7 49133.4 42857.8
35779.1 28170.2 20716 13608.4 7811.2 3061.8 0
8669.1 9583.9 10730.9 11827.7 12539.6 12747.5 12427.5 11703.6 10801.4 9977.1
9313.8 8797.2 8445.5 8394.6 9118.8 11054.3 14130.7 18290.3 23427.5 29172.5
34895.3 40436.4 45868.7 51024.9 57354.4 62485 63019.6 59316.4 53489.9 46120.5
38076.1 29799.6 21571.3 13965 8013.8 3078.8 0
8669.1 9577.3 10761.5 11856 12561.2 12750.8 12388.2 11616.5 10668.4 9830.1
9174.7 8665.8 8323.1 8306.5 9111.5 11167.4 14394.2 18855.1 24387.2 30531.4
36742.2 42650.2 48501.7 54289.9 60883.2 65746.7 65796.6 61492 54699.1 46242.9
37460.7 28741.7 19869.7 12627.7 6942.6 2584.8 0
8669.1 9583.9 10730.9 11827.7 12539.6 12747.5 12427.5 11703.6 10801.4 9977.1
9313.8 8797.2 8445.5 8394.6 9118.8 11054.3 14130.7 18290.3 23427.5 29172.5
34895.3 40436.4 45868.7 51024.9 57354.4 62485 63019.6 59316.4 53489.9 46120.5
38076.1 29799.6 21571.3 13965 8013.8 3078.8 0
8669.1 9568.9 10690.3 11769.1 12482.7 12716.2 12460.7 11827.4 11018 10247.9
9597.9 9076.9 8705.4 8598.9 9166.4 10836.7 13601.8 17328.2 21846.4 26858.6
31840.5 36657 41362.8 45921.6 51890.1 57286.5 57978.8 54253.7 49133.4 42857.8
35779.1 28170.2 20716 13608.4 7811.2 3061.8 0
8669.1 9554 10650.1 11710.3 12425.5 12685 12494 11950.8 11234.6 10518.7
9882.6 9357 8965.2 8802.8 9214 10619.1 13072.8 16366.2 20265.6 24544.2
28785.6 32877.4 36857 40817.9 46425.9 52087.7 52937.7 49190.9 44776.6 39594.7
33482.1 26541.2 19860.4 13251.5 7608.6 3044.5 0
8669.1 9524 10583.5 11601.5 12297.7 12591.8 12490.7 12085.5 11532 10956.1
10413.9 9945.8 9578.6 9379.3 9614.2 10645.1 12617.1 15372.2 18672.8 22247.6
25825 29340.9 32921.3 36843.6 42664.8 48642.1 48558.9 44629.2 40697.2 36402.9
30998.8 24653.4 18435.3 12270.1 6802.5 2641.3 0
8669.1 9494.1 10517 11492.7 12169.3 12498.7 12487.4 12220.2 11829.4 11393.6
10945.1 10534.6 10192 9955.8 10014.7 10671 12161.3 14378.2 17080.4 19950.2
22864.3 25804.4 28985.2 32869.4 38903.8 45196.7 44180.4 40067.1 36617.4 33211
28515.5 22765.5 17009.5 11288.8 5996.2 2238.1 0
8669.1 9443.9 10394.3 11312.1 11957.4 12307.7 12366.9 12218.2 11987.4 11720.9
11442.1 11192.6 11002.4 10872.6 10969.8 11539.3 12807 14750.1 17244.7 19983.5
22858.7 25966.7 29617 34136.1 40477.3 45374.4 43501.1 39748.8 36474.7 33108.9
28136.6 22223.3 16335.6 10535.6 5355.8 1880.9 0
8669.1 9393.6 10271.8 11131.4 11745.5 12116.1 12246.8 12215.9 12145.4 12048.2
11939.1 11851 11812.7 11789.4 11925.2 12407.5 13452.7 15122 17408.7 20016.8
22853 26128.7 30248.7 35403.2 42050.8 45551.7 42821.5 39430.1 36332.3 33006.4
27757.7 21681 15661.6 9782.8 4715.4 1523.6 0
8669.1 9358 10148.1 10930.8 11508 11859 12025 12065.9 12092.8 12116.8
12155.4 12237.9 12388.9 12578.5 12890.9 13543.9 14688.6 16348.2 18510.5 21088.6
24176.3 27731.1 31832.1 36265.8 40711.1 41892.1 39386.8 36163.4 32778.9 28928.7
23537.6 17741.4 12347.6 7516.8 3512.9 1119.4 0
8669.1 9322.8 10024.7 10729.9 11270.5 11601.5 11802.7 11915.8 12040.6 12185.3
12371.6 12624.4 12965.4 13367.9 13856.9 14680.2 15924.4 17574.4 19611.9 22160.1
25500 29333.9 33415.6 37128.1 39371.9 38232.5 35952.1 32896.6 29225.8 24851.3
19317.5 13802 9033.4 5251 2310.3 715.2 0
8669.1 9251.2 9866.7 10469.1 10940.8 11239.2 11425.2 11533 11642.7 11778.8
11973.1 12244.5 12598.1 13004.3 13508.9 14236.5 15277.7 16640.9 18352.8 20388
22828.4 25391.9 27664.6 29275.3 29677.8 27982.9 25584.8 22730.9 19616.9 16241.1
12371.3 8658.8 5578.7 3228.8 1452.4 475.7 0
8669.1 9179.7 9708.7 10208.6 10611.2 10877.3 11047.6 11150.1 11244.5 11371.9
11574.9 11864.3 12231.2 12641 13160.7 13792.7 14631 15707.5 17093.7 18615.6
20156.5 21449.9 21913.9 21422.6 19983.5 17733.4 15217.5 12565.2 10008 7631.2
5425 3515.5 2124 1206.9 594.8 236.2 0
8669.1 9103.5 9551 9967.8 10292.8 10516.7 10656.4 10723.3 10775.5 10846
10973.8 11173.3 11431.8 11701.6 12009 12353.3 12790.4 13362.2 14114.7 14916.4
15660.3 16143.3 16036.8 15287.7 13893.5 12008.3 10084.9 8200.7 6456.9 4936.3
3582.7 2427.7 1564.2 962 514.3 213.2 0
8669.1 9027.7 9393.6 9726.9 9974.8 10156.1 10265.2 10296.5 10306.4 10319.7
10372.3 10482.1 10632.4 10762.2 10857.3 10913.9 10949.5 11017 11135.8 11217.3
11164 10836.4 10159.4 9153.1 7803.5 6283.3 4952.6 3836.2 2905.8 2241.5
1740.5 1340 1004.6 717.9 434.1 190.3 0
8669.1 8951.2 9234.9 9492.4 9690 9820.1 9878.3 9847.4 9762.2 9657.8
9554.6 9485.8 9453.5 9413.6 9338.4 9209.7 9032.4 8849.4 8679.4 8539
8386 8127.5 7699.1 7095 6310.5 5371.8 4527.2 3715.5 2940.4 2345.6
1834.9 1404.2 1031.2 722.5 431.8 188 0
8669.1 8874.7 9076.6 9257.9 9404.9 9484.1 9491.4 9398.3 9218 8995.8
8737.3 8489.5 8273.9 8064.3 7820.1 7505.5 7115.6 6682.5 6223.4 5860.8
5608 5419 5238.7 5036.5 4817.6 4460.3 4101.7 3594.4 2974.6 2450
1929.4 1468.7 1057.9 727.9 429.1 185.6 0
8669.1 8801.5 8928.6 9051.3 9160.8 9207.7 9171.4 9013.4 8740.9 8421.3
8064.3 7738 7465.2 7230 6998.8 6726.7 6402 6043.7 5663.2 5362.1
5162.2 5030.5 4935 4821.9 4648.9 4348.2 4048.8 3624 3111.7 2644.3
2147 1679.9 1236.8 859.6 525.6 224.9 0
8669.1 8728.3 8780.5 8844.7 8915.9 8931.2 8851.4 8628.5 8263.9 7846.8
7391.7 6986.5 6656.5 6395.4 6177.5 5947.9 5688.5 5405 5103 4863.5
4716.4 4642.3 4631.3 4607.3 4480.3 4236.4 3995.9 3653.3 3248.4 2838.2
2364.5 1891.2 1415.5 991.3 622.1 264.5 0
8669.1 8657.4 8640.8 8654.1 8680.7 8684.1 8577.6 8306.5 7889 7420
6954.2 6588.3 6322.2 6125.9 5952.9 5751.7 5510.5 5241 4936.7 4648.9
4434.3 4317.9 4329.6 4341.2 4304.6 4214.8 3998.6 3645.9 3248.4 2870.8
2514.9 2139 1711.5 1244.1 810 342.6 0
8669.1 8578.6 8502.8 8475.5 8488.8 8505.4 8434.6 8218.3 7865.7 7465.5
7077.3 6738 6439.6 6178.1 5931.3 5672.5 5389.1 5088 4788.6 4521.5
4286.3 4111 4017.9 3962 3909.4 3848.2 3719.1 3488.9 3196.9 2871.5
2502.3 2132.3 1710.5 1258.1 828.3 365.9 0
8669.1 8514.7 8382.3 8315.1 8319.8 8367 8368.4 8242.6 7978.8 7632.9
7270.3 6924.3 6587.3 6265.6 5955.3 5645.9 5328.9 5008.2 4710.8 4456.3
4228.4 4053.8 3927.4 3830.2 3738.8 3634.6 3492.3 3300 3062.5 2779.4
2431.4 2075.5 1663 1234.8 803.4 355.9 0
8669.1 8451.2 8261.6 8155.1 8150.8 8229.3 8302.5 8266.6 8091.9 7800.2
7463.2 7110.6 6735.7 6353.1 5979.5 5619.3 5268.7 4928.3 4633.3 4391.1
4170.9 3996.9 3837.2 3698.5 3567.8 3421.4 3265 3111 2928.1 2687.2
2360.2 2018.6 1615.1 1211.5 778.4 346 0
8669.1 8393.7 8160.5 8022.1 8017.7 8140.8 8314.5 8411.6 8343.8 8087.6
7721.7 7323.2 6912 6493.8 6087 5696.5 5324.2 4973.6 4671.2 4427
4226.8 4081.1 3956.6 3826.9 3680.5 3492.9 3292.7 3102.4 2898.1 2643.3
2318.3 1976 1579.5 1186.3 750.1 340.6 0
8669.1 8336.4 8059.7 7889 7884.7 8053 8326.5 8556.7 8595.9 8375.7
7980.5 7535.4 7088.3 6634.9 6194.1 5773.3 5379.8 5019.2 4709.8 4462.6
4283 4164.9 4075.7 3955.3 3793 3564.4 3319.9 3093.7 2868.2 2599.7
2276.1 1933.4 1543.5 1161 721.9 335.3 0
8669.1 8286.2 7970.5 7776.9 7763.9 7957.9 8301.8 8633.8 8757.2 8585.6
8187.1 7701.1 7225.7 6766.6 6324.5 5903.4 5505.5 5138.3 4822.9 4573.4
4387.4 4260.7 4178.9 4076.4 3932 3726.4 3493.6 3254.1 3009.2 2710.8
2358.6 2000.6 1599.4 1156.3 697.9 334.3 0
8669.1 8236 7881.4 7664.5 7642.8 7863.4 8277.2 8710.7 8918.6 8795.5
8393.7 7866.7 7363.4 6898.7 6455.2 6033.8 5631.3 5257.7 4936 4683.8
4491.6 4356.2 4282 4197.5 4071.1 3888.8 3667.6 3414.7 3150.3 2821.6
2441.1 2067.5 1655 1151.7 673.6 333.3 0
8669.1 8185.4 7800.5 7565.3 7531.4 7748 8177.1 8629.8 8881.3 8818.1
8470.8 7952.5 7433.3 6976.2 6548.4 6148.9 5763.6 5400.7 5084.4 4830.2
4622.6 4478.3 4389.1 4303.3 4178.5 4003.6 3777.3 3518.9 3240.1 2902.8
2514.6 2130.7 1708.2 1133 622.1 294.1 0
8669.1 8135.2 7719.4 7466.5 7420 7632.9 8077 8549.3 8843.7 8840.4
8547.7 8038.7 7503.1 7054 6641.5 6264 5896.4 5543.8 5232.7 4976.6
4753.7 4600.7 4495.9 4409.4 4286.3 4118.3 3887.1 3622.7 3329.9 2984
2588.1 2193.9 1761.4 1114.4 570.5 254.5 0
8669.1 8096.3 7657.1 7392.3 7331.5 7519.8 7916 8336.1 8599.9 8607.6
8356.7 7902.6 7399.7 6958.9 6573.7 6232.7 5904 5582 5287.6 5039.8
4834.9 4696.8 4597.7 4512.2 4389.4 4212.8 3970.3 3694.5 3394.8 3047.5
2646 2254.8 1807.7 1212.9 662.7 293.1 0
8669.1 8057 7594.6 7318.5 7242.7 7406.7 7754.9 8122.9 8356.4 8374.7
8166.1 7766.9 7295.9 6863.4 6506.1 6201.4 5911.4 5620.3 5342.5 5103
4916 4793 4699.8 4614.6 4492.6 4307.3 4053.4 3766.4 3459.7 3111
2703.9 2315.3 1853.6 1311.3 755.1 332 0
8669.1 8025.4 7551 7266.6 7184.8 7331.8 7641.2 7955.2 8150.8 8163.1
7977.8 7620.9 7191.4 6779.9 6429 6130.6 5851.1 5569.4 5296.6 5071.1
4914 4810.2 4723.8 4638.9 4519.2 4332.9 4079.7 3792 3484.3 3140.3
2734.5 2343.9 1891.5 1375.9 835 364.3 0
8669.1 7993.8 7507.4 7214.7 7126.2 7257 7527.4 7787.5 7945.6 7951.2
7790.2 7474.8 7086.3 6696.4 6352.1 6059.4 5790.9 5518.8 5251 5039.1
4912.7 4827.5 4747.7 4663.2 4545.8 4358.5 4105.7 3817.3 3508.9 3169.6
2765.1 2372.5 1929.4 1440.4 914.8 396.5 0
8669.1 7969.2 7476.5 7179.1 7092.6 7219.4 7475.2 7710.4 7846.8 7847.1
7699.7 7414.3 7055.4 6676.1 6321.2 6003.2 5709.1 5417.4 5134.9 4936
4830.2 4760.3 4689.2 4604 4487.9 4306.3 4055.4 3771 3471.3 3138.3
2749.8 2351.2 1920.1 1436.4 908.2 388.5 0
8669.1 7944.6 7445.6 7143.9 7059 7182.1 7423.3 7632.9 7747.6 7742.6
7609.6 7353.4 7024.1 6655.8 6290.6 5947.3 5627.9 5315.9 5019.2 4832.9
4747.7 4693.2 4630.6 4544.8 4430.4 4254 4005.2 3725.1 3433.7 3107
2734.5 2329.3 1911.1 1432.1 901.5 379.9 0
8669.1 7921.9 7422 7122.6 7041.1 7166.8 7403.3 7607.6 7716 7707.7
7576.6 7338.5 7024.1 6658.5 6283.9 5917.7 5572.7 5235.7 4925 4745.7
4667.2 4621 4567.4 4482.2 4365.8 4186.2 3939.3 3663.9 3375.2 3051.1
2687.6 2282 1847.6 1378.5 859.6 358.6 0
8669.1 7899 7398.3 7101.6 7023.1 7151.5 7383.4 7582 7684.4 7672.8
7544 7323.5 7024.1 6661.5 6277.3 5888.1 5518.1 5155.5 4830.9 4658.9
4586.7 4549.1 4504.2 4419.4 4301.3 4118.3 3873.8 3602.7 3316.6 2995.6
2640.6 2234.8 1783.7 1324.6 817.7 336.7 0
8669.1 7870.7 7375 7085.6 7015.8 7148.8 7381.7 7578 7674.4 7657.8
7524.7 7318.5 7029.1 6666.5 6273.9 5871.4 5485.5 5103 4770.3 4600.7
4530.8 4497.5 4457.6 4371.1 4251.4 4058.4 3822.3 3556.1 3263.4 2944
2591.4 2195.5 1709.9 1277.4 775.1 316 0
8669.1 7899 7398.3 7101.6 7023.1 7151.5 7383.4 7582 7684.4 7672.8
7544 7323.5 7024.1 6661.5 6277.3 5888.1 5518.1 5155.5 4830.9 4658.9
4586.7 4549.1 4504.2 4419.4 4301.3 4118.3 3873.8 3602.7 3316.6 2995.6
2640.6 2234.8 1783.7 1324.6 817.7 336.7 0
8669.1 7921.9 7422 7122.6 7041.1 7166.8 7403.3 7607.6 7716 7707.7
7576.6 7338.5 7024.1 6658.5 6283.9 5917.7 5572.7 5235.7 4925 4745.7
4667.2 4621 4567.4 4482.2 4365.8 4186.2 3939.3 3663.9 3375.2 3051.1
2687.6 2282 1847.6 1378.5 859.6 358.6 0
8669.1 7944.6 7445.6 7143.9 7059 7182.1 7423.3 7632.9 7747.6 7742.6
7609.6 7353.4 7024.1 6655.8 6290.6 5947.3 5627.9 5315.9 5019.2 4832.9
4747.7 4693.2 4630.6 4544.8 4430.4 4254 4005.2 3725.1 3433.7 3107
2734.5 2329.3 1911.1 1432.1 901.5 379.9 0
8669.1 7969.2 7476.5 7179.1 7092.6 7219.4 7475.2 7710.4 7846.8 7847.1
7699.7 7414.3 7055.4 6676.1 6321.2 6003.2 5709.1 5417.4 5134.9 4936
4830.2 4760.3 4689.2 4604 4487.9 4306.3 4055.4 3771 3471.3 3138.3
2749.8 2351.2 1920.1 1436.4 908.2 388.5 0
8669.1 7993.8 7507.4 7214.7 7126.2 7257 7527.4 7787.5 7945.6 7951.2
7790.2 7474.8 7086.3 6696.4 6352.1 6059.4 5790.9 5518.8 5251 5039.1
4912.7 4827.5 4747.7 4663.2 4545.8 4358.5 4105.7 3817.3 3508.9 3169.6
2765.1 2372.5 1929.4 1440.4 914.8 396.5 0
8669.1 8025.4 7551 7266.6 7184.8 7331.8 7641.2 7955.2 8150.8 8163.1
7977.8 7620.9 7191.4 6779.9 6429 6130.6 5851.1 5569.4 5296.6 5071.1
4914 4810.2 4723.8 4638.9 4519.2 4332.9 4079.7 3792 3484.3 3140.3
2734.5 2343.9 1891.5 1375.9 835 364.3 0
8669.1 8057 7594.6 7318.5 7242.7 7406.7 7754.9 8122.9 8356.4 8374.7
8166.1 7766.9 7295.9 6863.4 6506.1 6201.4 5911.4 5620.3 5342.5 5103
4916 4793 4699.8 4614.6 4492.6 4307.3 4053.4 3766.4 3459.7 3111
2703.9 2315.3 1853.6 1311.3 755.1 332 0
8669.1 8096.3 7657.1 7392.3 7331.5 7519.8 7916 8336.1 8599.9 8607.6
8356.7 7902.6 7399.7 6958.9 6573.7 6232.7 5904 5582 5287.6 5039.8
4834.9 4696.8 4597.7 4512.2 4389.4 4212.8 3970.3 3694.5 3394.8 3047.5
2646 2254.8 1807.7 1212.9 662.7 293.1 0
8669.1 8135.2 7719.4 7466.5 7420 7632.9 8077 8549.3 8843.7 8840.4
8547.7 8038.7 7503.1 7054 6641.5 6264 5896.4 5543.8 5232.7 4976.6
4753.7 4600.7 4495.9 4409.4 4286.3 4118.3 3887.1 3622.7 3329.9 2984
2588.1 2193.9 1761.4 1114.4 570.5 254.5 0
8669.1 8185.4 7800.5 7565.3 7531.4 7748 8177.1 8629.8 8881.3 8818.1
8470.8 7952.5 7433.3 6976.2 6548.4 6148.9 5763.6 5400.7 5084.4 4830.2
4622.6 4478.3 4389.1 4303.3 4178.5 4003.6 3777.3 3518.9 3240.1 2902.8
2514.6 2130.7 1708.2 1133 622.1 294.1 0
8669.1 8236 7881.4 7664.5 7642.8 7863.4 8277.2 8710.7 8918.6 8795.5
8393.7 7866.7 7363.4 6898.7 6455.2 6033.8 5631.3 5257.7 4936 4683.8
4491.6 4356.2 4282 4197.5 4071.1 3888.8 3667.6 3414.7 3150.3 2821.6
2441.1 2067.5 1655 1151.7 673.6 333.3 0
8669.1 8286.2 7970.5 7776.9 7763.9 7957.9 8301.8 8633.8 8757.2 8585.6
8187.1 7701.1 7225.7 6766.6 6324.5 5903.4 5505.5 5138.3 4822.9 4573.4
4387.4 4260.7 4178.9 4076.4 3932 3726.4 3493.6 3254.1 3009.2 2710.8
2358.6 2000.6 1599.4 1156.3 697.9 334.3 0
8669.1 8336.4 8059.7 7889 7884.7 8053 8326.5 8556.7 8595.9 8375.7
7980.5 7535.4 7088.3 6634.9 6194.1 5773.3 5379.8 5019.2 4709.8 4462.6
4283 4164.9 4075.7 3955.3 3793 3564.4 3319.9 3093.7 2868.2 2599.7
2276.1 1933.4 1543.5 1161 721.9 335.3 0
8669.1 8393.7 8160.5 8022.1 8017.7 8140.8 8314.5 8411.6 8343.8 8087.6
7721.7 7323.2 6912 6493.8 6087 5696.5 5324.2 4973.6 4671.2 4427
4226.8 4081.1 3956.6 3826.9 3680.5 3492.9 3292.7 3102.4 2898.1 2643.3
2318.3 1976 1579.5 1186.3 750.1 340.6 0
8669.1 8451.2 8261.6 8155.1 8150.8 8229.3 8302.5 8266.6 8091.9 7800.2
7463.2 7110.6 6735.7 6353.1 5979.5 5619.3 5268.7 4928.3 4633.3 4391.1
4170.9 3996.9 3837.2 3698.5 3567.8 3421.4 3265 3111 2928.1 2687.2
2360.2 2018.6 1615.1 1211.5 778.4 346 0
8669.1 8514.7 8382.3 8315.1 8319.8 8367 8368.4 8242.6 7978.8 7632.9
7270.3 6924.3 6587.3 6265.6 5955.3 5645.9 5328.9 5008.2 4710.8 4456.3
4228.4 4053.8 3927.4 3830.2 3738.8 3634.6 3492.3 3300 3062.5 2779.4
2431.4 2075.5 1663 1234.8 803.4 355.9 0
8669.1 8578.6 8502.8 8475.5 8488.8 8505.4 8434.6 8218.3 7865.7 7465.5
7077.3 6738 6439.6 6178.1 5931.3 5672.5 5389.1 5088 4788.6 4521.5
4286.3 4111 4017.9 3962 3909.4 3848.2 3719.1 3488.9 3196.9 2871.5
2502.3 2132.3 1710.5 1258.1 828.3 365.9 0
8669.1 8657.4 8640.8 8654.1 8680.7 8684.1 8577.6 8306.5 7889 7420
6954.2 6588.3 6322.2 6125.9 5952.9 5751.7 5510.5 5241 4936.7 4648.9
4434.3 4317.9 4329.6 4341.2 4304.6 4214.8 3998.6 3645.9 3248.4 2870.8
2514.9 2139 1711.5 1244.1 810 342.6 0
8669.1 8728.3 8780.5 8844.7 8915.9 8931.2 8851.4 8628.5 8263.9 7846.8
7391.7 6986.5 6656.5 6395.4 6177.5 5947.9 5688.5 5405 5103 4863.5
4716.4 4642.3 4631.3 4607.3 4480.3 4236.4 3995.9 3653.3 3248.4 2838.2
2364.5 1891.2 1415.5 991.3 622.1 264.5 0
8669.1 8801.5 8928.6 9051.3 9160.8 9207.7 9171.4 9013.4 8740.9 8421.3
8064.3 7738 7465.2 7230 6998.8 6726.7 6402 6043.7 5663.2 5362.1
5162.2 5030.5 4935 4821.9 4648.9 4348.2 4048.8 3624 3111.7 2644.3
2147 1679.9 1236.8 859.6 525.6 224.9 0
8669.1 8874.7 9076.6 9257.9 9404.9 9484.1 9491.4 9398.3 9218 8995.8
8737.3 8489.5 8273.9 8064.3 7820.1 7505.5 7115.6 6682.5 6223.4 5860.8
5608 5419 5238.7 5036.5 4817.6 4460.3 4101.7 3594.4 2974.6 2450
1929.4 1468.7 1057.9 727.9 429.1 185.6 0
8669.1 8951.2 9234.9 9492.4 9690 9820.1 9878.3 9847.4 9762.2 9657.8
9554.6 9485.8 9453.5 9413.6 9338.4 9209.7 9032.4 8849.4 8679.4 8539
8386 8127.5 7699.1 7095 6310.5 5371.8 4527.2 3715.5 2940.4 2345.6
1834.9 1404.2 1031.2 722.5 431.8 188 0
8669.1 9027.7 9393.6 9726.9 9974.8 10156.1 10265.2 10296.5 10306.4 10319.7
10372.3 10482.1 10632.4 10762.2 10857.3 10913.9 10949.5 11017 11135.8 11217.3
11164 10836.4 10159.4 9153.1 7803.5 6283.3 4952.6 3836.2 2905.8 2241.5
1740.5 1340 1004.6 717.9 434.1 190.3 0
8669.1 9103.5 9551 9967.8 10292.8 10516.7 10656.4 10723.3 10775.5 10846
10973.8 11173.3 11431.8 11701.6 12009 12353.3 12790.4 13362.2 14114.7 14916.4
15660.3 16143.3 16036.8 15287.7 13893.5 12008.3 10084.9 8200.7 6456.9 4936.3
3582.7 2427.7 1564.2 962 514.3 213.2 0
8669.1 9179.7 9708.7 10208.6 10611.2 10877.3 11047.6 11150.1 11244.5 11371.9
11574.9 11864.3 12231.2 12641 13160.7 13792.7 14631 15707.5 17093.7 18615.6
20156.5 21449.9 21913.9 21422.6 19983.5 17733.4 15217.5 12565.2 10008 7631.2
5425 3515.5 2124 1206.9 594.8 236.2 0
8669.1 9251.2 9866.7 10469.1 10940.8 11239.2 11425.2 11533 11642.7 11778.8
11973.1 12244.5 12598.1 13004.3 13508.9 14236.5 15277.7 16640.9 18352.8 20388
22828.4 25391.9 27664.6 29275.3 29677.8 27982.9 25584.8 22730.9 19616.9 16241.1
12371.3 8658.8 5578.7 3228.8 1452.4 475.7 0
8669.1 9322.8 10024.7 10729.9 11270.5 11601.5 11802.7 11915.8 12040.6 12185.3
12371.6 12624.4 12965.4 13367.9 13856.9 14680.2 15924.4 17574.4 19611.9 22160.1
25500 29333.9 33415.6 37128.1 39371.9 38232.5 35952.1 32896.6 29225.8 24851.3
19317.5 13802 9033.4 5251 2310.3 715.2 0
